HUBBELL CANADA
UC32RS_image

UC32R, Parallel Groove Clamp Aluminum Alloy

Brand: Burndy

Catalog ID: UC32R

High strength, high conductivity aluminum alloy. Properly proportioned to minimize stress corrosion and deterioration by galvanic action,length:1-1/2",height:2-3/8".

  • High strength, high conductivity, non-copper bearing aluminum alloy
  • Properly proportioned to minimize stress corrosion and deterioration by galvanic action
  • Keying tabs on connector body halves prevent mismatching
  • Square shank, high strength galvanized steel bolt allows 1-wrench installation

General

Application

For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005

Catalog Number

UC32R

EU RoHS Indicator

Yes

Sub Brand

TAPIT

Type

UC-R

UPC

781810097106

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25