
Brand: Burndy
Catalog ID: UC3444
Catalog Number
UC3444
Installation Torque Recommended in-lb
480 LBS/in
UPC
781810012925
UPC 14 Digit GTIN
00781810012925
Dimension - B Length fraction
4-1/4 in
Dimension - Height fraction
3-5/16 in
Dimension - Height inch
3.31 in
Dimension - Height mm
0 mm
Dimension - Width fraction
3-1/2 in
Dimension - Width inch
3.50 in
Conductor - Copper Str Size Range
500 kcmil-1000 kcmil
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
1