HUBBELL CANADA
UCG25RS_Photo_ColorCMYK

UCG28R, Parallel Clamp, Aluminum

Brand: Burndy

Catalog ID: UCG28R

Parallel Clamp, Cast Aluminium Alloy, 2.20" L, 2.75" Height, 2.20" W.

  • TAPIT Parallel Clamp
  • High strength, high conductivity, non-copper bearing aluminum alloy
  • Properly proportioned to minimize stress corrosion and deterioration by galvanic action
  • Keying tabs on connector body halves prevent mismatching
  • Square shank, high strength galvanized steel bolt allows one wrench installation

General

Catalog Number

UCG28R

Installation Torque Recommended in-lb

240 LBS/in

Material

Aluminum

Trade Name

TAPIT™

UPC

781810111086

UPC 14 Digit GTIN

00781810111086

Dimensions

Dimension - B Length fraction

2-1/5 in

Dimension - Height fraction

2-3/4 in

Dimension - Height inch

2.75 in

Dimension - Height mm

56.1 mm

Dimension - Width fraction

2-1/5 in

Dimension - Width inch

2.20 in

Conductor Related

Conductor - AAAC 5005 Size A

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 5005 Size A Range

123.3 (7) kcmil-394.5 (19) kcmil

Conductor - AAAC 5005 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Size B Range

30.58 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Size A

123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 6201 Size A Range

123.3 (7) kcmil-394.5 (19) kcmil

Conductor - AAAC 6201 Size B

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Size B Range

123.3 (7) kcmil-394.5 (19) kcmil

Conductor - AL Str Size A

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size A Range

1/0 AWG-4/0 AWG

Conductor - AL Str Size B

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size B Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size A

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A Range

1/0 -4/0 AWG

Conductor - Copper Str Size B

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size B Range

1/0 -4/0 AWG

Conductor Type

  • AL C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size A
  • AAAC C 5005-Size A
  • AAAC C 6201-Size A
  • AL C Str-Size B
  • CU C Solid-Size B
  • CU C Str-Size B
  • AAAC C 5005-Size B
  • AAAC C 6201-Size B

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1