
Brand: Burndy
Catalog ID: UCG28RS
Application
For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005
Catalog Number
UCG28RS
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Sub Brand
TAPIT
Trade Name
TAPIT™
Type
UCG-RS
UPC
781810012802
UPC 14 Digit GTIN
00781810012802
Dimension - B Length fraction
2-1/5 in
Dimension - Height fraction
2-3/4 in
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - Width fraction
2-1/5 in
Dimension - Width inch
2.20 in
Conductor - AAAC 5005 Size A
123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 5005 Size A Range
123.3 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 5005 Size B
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 5005 Size B Range
30.58 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 6201 Size A
123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 6201 Size A Range
123.3 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 6201 Size B
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 6201 Size B Range
123.3 (7) kcmil-246.9 (7) kcmil
Conductor - AL Str Size A
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Size A Range
1/0 AWG-4/0 AWG
Conductor - AL Str Size B
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Size B Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size A
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size A Range
1/0 -4/0 AWG
Conductor - Copper Str Size B
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size B Range
1/0 -4/0 AWG
Conductor Type
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25