
Brand: Burndy
Catalog ID: UCG32RS
Application
For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005
Catalog Number
UCG32RS
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
TAPIT
Trade Name
TAPIT™
Type
UCG-RS
UPC
781810097953
UPC 14 Digit GTIN
00781810097953
Dimension - B Length fraction
1-1/2 in
Dimension - Height fraction
2-3/5 in
Dimension - Height inch
2.59 in
Dimension - Height mm
65.8 mm
Dimension - Width fraction
2-1/8 in
Dimension - Width inch
2.12 in
Dimension - Width mm
54 mm
Conductor - AAAC 5005 Size A
123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 5005 Size A Range
123.3 (7) kcmil-394.5 (19) kcmil
Conductor - AAAC 5005 Size B
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 5005 Size B Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AAAC 6201 Size A
123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 6201 Size A Range
123.3 (7) kcmil-394.5 (19) kcmil
Conductor - AAAC 6201 Size B
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 6201 Size B Range
123.3 (7) kcmil-394.5 (19) kcmil
Conductor - ACSR Str Size Range
1/0 AWG - 336.5 Kcmil
Conductor - AL Str Size A
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil
Conductor - AL Str Size A Range
1/0 AWG - 397.5 Kcmil
Conductor - AL Str Size B
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Size B Range
8 AWG- 2/0 AWG
Conductor - Copper Str Size A Range
1/0 AWG - 397.5 Kcmil
Conductor - Copper Str Size B Range
8 AWG- 2/0 AWG
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25