HUBBELL CANADA
UCK1UL_Photo_ColorCMYK

UCK2UL, Interlocking-finger Parallel Clamp, #6 AWG Sol/Str Cu, 1/4"-5/16" Galvanized Steel Guy Wire, Tin-Plated Copper

Brand: Burndy

Catalog ID: UCK2UL

ACCOM: #6 AWG SOL/STR CU 1/4"- 5/16" GALV. STL GUY WIRE TORQUE: 110 in-lbs; DURIUM™ Silicon Bronze Hardware; Tin-plated, copper.

  • Tin-plated cast copper alloy featuring interlocking-finger design
  • Accommodates large range of conductor sizes
  • Clamped with silicon bronze bolts

General

Catalog Number

UCK2UL

Installation Torque Recommended in-lb

180 LBS/in

Material

Aluminum

UPC

781810120828

UPC 14 Digit GTIN

00781810120828

Dimensions

Dimension - Height fraction

1-7/16 in

Dimension - Height inch

1.4375 in

Dimension - Height mm

36.5 mm

Dimension - Width fraction

1-7/16 in

Dimension - Width inch

1.4375 in

Dimension - Width mm

37 mm

Conductor Related

Conductor - Copper Solid Size B

6 Sol

Conductor - Copper Str Size B

6 Str

Conductor - Galvanized Steel Str Size Range

1/4 in -5/16 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Logistics

Carton Quantity

150

Pallet Quantity

14400