
Brand: Burndy
Catalog ID: UCU28AC
Application
For Apartment House And Light Industrial Applications
Catalog Number
UCU28AC
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
120 LBS/in
Material
Aluminum
Sub Brand
TAPIT
Temperature Rating
194
Type
UCU-AC
UPC
781810006276
UPC 14 Digit GTIN
00781810006276
Dimension - Height fraction
1-13/16 in
Dimension - Height inch
1.81 in
Dimension - Height mm
46 mm
Dimension - Screw Size inch
5/16
Dimension - Width fraction
2-1/4 in
Dimension - Width inch
2.24 in
Dimension - Width mm
57 mm
Rating - Minimum Voltage
600
Conductor - AL Str Run
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Run Range
2 AWG-4/0 AWG
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range
8 AWG-2 AWG
Conductor - Copper Solid Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Tap Range
10 AWG-2 AWG
Conductor - Copper Str Run
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Run Range
2 AWG-4/0 AWG
Conductor - Copper Str Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
10 AWG-2 AWG
Conductor Type
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
120 LBS/in
Temperature Rating
194
Carton Quantity
20
Pallet Quantity
3000