
Brand: Killark
Catalog ID: UGFI152C3
The GFCI protected ACCEPTOR® is the solution to OSHA’s requirements for GFCI protection when using portable equipment in hazardous and wet locations. For use with 125V, or 125/250Vl 15 or 20 amp receptacles without GFCI protection, the Hard-Wired Unit pro
Catalog Number
UGFI152C3
EU RoHS Indicator
Contact Manufacturer
UPC
783936084008
Hub Size
1"
Weight
14 lb
Amperage Rating
15
Voltage Rating
250 VAC
CSA File Number
LR14667
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E91049