
Brand: Killark
Catalog ID: UGFI20C1
The GFCI protected ACCEPTOR® is the solution to OSHA’s requirements for GFCI protection when using portable equipment in hazardous and wet locations. For use with 125V, or 125/250Vl 15 or 20 amp receptacles without GFCI protection, the Hard-Wired Unit pro
Catalog Number
UGFI20C1
EU RoHS Indicator
Contact Manufacturer
UPC
783936661001
Hub Size
1/2"
Weight
14 lb
Amperage Rating
20
Voltage Rating
125 VAC
CSA File Number
LR14667
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E91049
Carton Quantity
1