
Brand: Killark
Catalog ID: UGFI20C2
The GFCI protected ACCEPTOR® is the solution to OSHA’s requirements for GFCI protection when using portable equipment in hazardous and wet locations. For use with 125V, or 125/250Vl 15 or 20 amp receptacles without GFCI protection, the Hard-Wired Unit pro
Catalog Number
UGFI20C2
EU RoHS Indicator
Contact Manufacturer
UPC
783936661018
Hub Size
3/4"
Weight
13.73 lb
Amperage Rating
20
Voltage Rating
125 VAC
CSA File Number
LR14667
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E91049
Carton Quantity
1