
Brand: Killark
Catalog ID: UGFI20C3
The GFCI protected ACCEPTOR® is the solution to OSHA’s requirements for GFCI protection when using portable equipment in hazardous and wet locations. For use with 125V, or 125/250Vl 15 or 20 amp receptacles without GFCI protection, the Hard-Wired Unit pro
Catalog Number
UGFI20C3
EU RoHS Indicator
Contact Manufacturer
UPC
783936661025
Hub Size
1"
Weight
14 lb
Amperage Rating
20
Voltage Rating
125 VAC
CSA File Number
LR14667
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E91049
Carton Quantity
1