HUBBELL CANADA
Image of UGRC-20232BQW UGRC Series 20A 250V Acceptor Connectors with Breech-Lock Cap, Quick-Wire

UGRC Series 20A 250V Acceptor Connectors with Breech-Lock Cap, Quick-Wire

Brand: Killark

Catalog ID: UGRC-20232BQW

20A 250V Acceptor Connectors with Breech-Lock Cap, Quick-Wire

  • In-line connector allows for extending reach of portable equipment.
  • Available with Exclusive Breech-Lock Lid
  • Patented lid notch allows for screwdriver, etc. to hold open lid for easier, two-hand installation.
  • Factory Sealed Construction
  • Copper-free aluminum (less than 4/10 of 1%) alloy resists corrosion
  • Electrostatically applied and baked powder epoxy/polyester finish
  • Dead Front Construction with Integral Switch – requires Hazardous Rated NEMA-Bladed Plug for operation

The ACCEPTOR® UGRC-QW Connector complements the UGR-QW receptacle line. Used with ACCEPTOR® plugs, UGRC-QW connectors can extend the reach for hazardous location rated portable equipment such as hand lamps. Connectors eliminate the need for user-created corded box mounted receptacles. UGRC-QW Connectors are classified for use with other NEMA bladed-type explosion-proof and dust ignition devices. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

General

Catalog Number

UGRC-20232BQW

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

UGRC

Type

UPC

783936125398

Electrical Ratings

Amperage Rating

20 A

Conductor Related

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Configuration

Number Of Poles

2

Logistics

Factory Sealed

Factory Sealed