HUBBELL CANADA
Image of UGRGF112 UGRGF Series 20A, 125V GFI Protected Receptacle, 1" Feed Thru

UGRGF Series 20A, 125V GFI Protected Receptacle, 1" Feed Thru

Brand: Killark

Catalog ID: UGRGF112

20A, 125V GFI Protected Receptacle, 1" Feed Thru

  • Factory Sealed.
  • Test and Reset push buttons are provided on cover assembly.
  • Includes new GFCI to meet latest UL943 GFCI standards revisions.
  • Exterior gasket provides NEMA 3 weatherproof protection.
  • Ground boss for grounding in the splice box.
  • Color coded wiring and stainless steel cover bolts.
  • Receptacle used is UGR0-20231QW.
  • Unit should be tested monthly.

Utilizes FXS GFI and ACCEPTOR® receptacle to interrupt a circuit, when a ground fault is detected on equipment which may be handled by personnel in hazardous locations.

General

Catalog Number

UGRGF112

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

UGRGF

UPC

783936784571

Dimensions

Hub Size

1"

Weight

7.5 lb

Electrical Ratings

Amperage Rating

20

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class 1, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 7(C, D), 9(F, G)

Configuration

Number Of Poles

2