HUBBELL CANADA
Image of UGRS-20231BD3 UGRS Series 20A 125V Square Receptacle with Breech-Lock Cap - 1" D-TYPE
Discontinued

UGRS Series 20A 125V Square Receptacle with Breech-Lock Cap - 1" D-TYPE

Brand: Killark

Catalog ID: UGRS-20231BD3

20A 125V Square Receptacle with Breech-Lock Cap - 1" D-TYPE

  • Available with Exclusive Breech-Lock Lid
  • Patented lid notch allows for screwdriver, etc. to hold open lid for easier, two-hand installation.
  • Factory Sealed Construction
  • Copper-free aluminum (less than 4/10 of 1%) alloy resists corrosion
  • Electrostatically applied and baked powder epoxy/polyester finish
  • Dead Front Construction with Integral Switch – requires Hazardous Rated NEMA-Bladed Plug for operation
  • Rotateable Design allows for installation flexibility

The ACCEPTOR® UGRS-QW Hazardous Location Blade Style Receptacle complements the UGR-QW receptacle line. Used with ACCEPTOR® plugs, UGRS Receptacles utilize VERSAMATE® 30A mounting boxes. The rotateable design enables cover hinge location to be in most convenient position for application (may also be utilized with sheet metal enclosures which contain no arcing devices). UGRS-QW Panel Mounted Receptacles are classified for use with other NEMA bladed-type explosion-proof and dust ignition devices. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

General

Catalog Number

UGRS-20231BD3

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Angled Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Receptacle Type

Delayed Action

Series

UGRS

Type

Straight Blade

UPC

783936126029

Dimensions

Hub Size

1"

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Operational

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Configuration

Hub Pattern

Angled Feed-Thru

Number Of Poles

2

Logistics

Carton Quantity

1

Factory Sealed

Factory Sealed