HUBBELL CANADA
UGRS Series 20A 125V Square Receptacle with Flip Lid - 3/ 4" D-TYPE
Image of UGRS-20231FD2 UGRS Series 20A 125V Square Receptacle with Flip Lid - 3/ 4" D-TYPE
Image of UGRS-20231FD2 UGRS Series 20A 125V Square Receptacle with Flip Lid - 3/ 4" D-TYPE
Discontinued

UGRS Series 20A 125V Square Receptacle with Flip Lid - 3/ 4" D-TYPE

Brand: Killark

Catalog ID: UGRS-20231FD2

20A 125V Square Receptacle with Flip Lid - 3/ 4" D-TYPE

  • Available with Exclusive Breech-Lock Lid
  • Patented lid notch allows for screwdriver, etc. to hold open lid for easier, two-hand installation.
  • Factory Sealed Construction
  • Copper-free aluminum (less than 4/10 of 1%) alloy resists corrosion
  • Electrostatically applied and baked powder epoxy/polyester finish
  • Dead Front Construction with Integral Switch – requires Hazardous Rated NEMA-Bladed Plug for operation
  • Rotateable Design allows for installation flexibility

The ACCEPTOR® UGRS-QW Hazardous Location Blade Style Receptacle complements the UGR-QW receptacle line. Used with ACCEPTOR® plugs, UGRS Receptacles utilize VERSAMATE® 30A mounting boxes. The rotateable design enables cover hinge location to be in most convenient position for application (may also be utilized with sheet metal enclosures which contain no arcing devices). UGRS-QW Panel Mounted Receptacles are classified for use with other NEMA bladed-type explosion-proof and dust ignition devices. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

General

Catalog Number

UGRS-20231FD2

Hub Pattern

Angled Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Plugs & Receptacles

Receptacle Type

Delayed Action

Series

UGRS Series

Type

Straight Blade

UPC

783936125855

Dimensions

Hub Size

3/4"

Electrical Ratings

Amperage Rating

20 A

Current Rating

100 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Configuration

Hub Pattern

Angled Feed-Thru

Logistics

Carton Quantity

1

Factory Sealed

Factory Sealed