
Brand: Burndy
Catalog ID: UH193CG4
Application
Substation
Catalog Number
UH193CG4
Fitting Type
Slip or Rigid
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Type
Cable or Tube to Insulator Bus Supports
UPC
621945117600
UPC 14 Digit GTIN
00621945117600
Bolt Circle Diameter
3 in
Dimension - Height mm
0 mm
Conductor - Connection Combination
Base to Tube
Conductor - Copper Tube EH Size
2 1/2 IPS IPS
Conductor - Copper Tube EH Size Range
2 1/2 IPS IPS
Conductor - Copper Tube Std Size
2 1/2 IPS IPS
Conductor - Copper Tube Std Size Range
2 1/2 IPS IPS
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
1
Minimum Pack Quantity
1