HUBBELL CANADA
Image of UHR133 UHR133, Substation Copper Bus Support, 6 Str AWG-500 kcmil, Copper Pipe: 1/8"-1/2" IPS, 3" Bolt Dia

UHR133, Substation Copper Bus Support, 6 Str AWG-500 kcmil, Copper Pipe: 1/8"-1/2" IPS, 3" Bolt Dia

Brand: Burndy

Catalog ID: UHR133

Cast Cu Alloy Bus Support, CU Str. Size: 6 AWG - 500 Kcmil, CU Pipe Size: 1/8"-1/2" IPS, 3 IN Bolt Circle Dia.

  • Type UHR Copper Bus Supports for Supporting Copper Cable or Tube to Base
  • Suitable for mounting a wide range of cable or tube on post or pedestal type insulators
  • Single bolt allows rotation to any angle
  • Supplied with hardware for mounting to cap of insulator
  • Suffix -B at the end of catalog denotes base mounting hardware is included

General

Application

Substation

Catalog Number

UHR133

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Installation Torque Recommended in-lb

240 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

1/2 X 1" Hot Dipped Galv. Steel Hex. Head Bolts

One Wrench Installation

Y

Type

Cable or Tube to Insulator Bus Supports

UPC

781810004579

UPC 14 Digit GTIN

00781810004579

Dimensions

Bolt Circle Diameter

3 in

Dimension - B Length fraction

3-5/8 in

Dimension - G inch

1.75 in

Dimension - Height fraction

3 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size Range

6 AWG-500 kcmil

Conductor - Copper Tube Std Size

1/8 IPS;1/4 IPS;3/8 IPS;1/2 IPS

Conductor - Copper Tube Std Size Range

1/8 IPS-1/2 IPS

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 in-lb

Logistics

Carton Quantity

1