HUBBELL CANADA
UHR155_Photo0b_ColorRGB
UHR155_Photo0b_ColorRGB

UHR175, Substation Copper Bus Support, 750-1250 kcmil, Cu Pipe Size: 3/4"-1/2" IPS, 5" Bolt Circle Dia

OR

Brand: Burndy

Catalog ID: UHR175

Cast Cu Alloy Bus Support, CU Str. Size: 750 Kcmil - 1250 Kcmil, CU Pipe Size: 3/4"-1-1/2" IPS, 5 IN Bolt Circle Dia.

  • Type UHR Copper Bus Supports for Supporting Copper Cable or Tube to Base
  • Suitable for mounting a wide range of cable or tube on post or pedestal type insulators
  • Single bolt allows rotation to any angle
  • Supplied with hardware for mounting to cap of insulator
  • Suffix -B at the end of catalog denotes base mounting hardware is included

Product details

General

Application

Substation

Catalog Number

UHR175

Connector Type

Bus Support

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Installation Torque Recommended in-lb

480 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

5/8 X 1" Hot Dipped Galv. Steel Hex. Head Bolts

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810004517

UPC 14 Digit GTIN

00781810004517

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length fraction

2-7/8 in

Dimension - B Length inch

2.81 in

Dimension - G inch

2.50 in

Dimension - Height fraction

4-1/4 in

Dimension - Height inch

4.25 in

Dimension - Height mm

108 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - Width fraction

4 in

Dimension - Width inch

3.94 in

Dimension - Width mm

100 mm

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size

750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil;2500 kcmil

Conductor - Copper Str Size Range

750 kcmil-2500 kcmil

Conductor - Copper Tube Std Size

3/4 IPS;1 IPS;1 1/4 IPS;1 1/2 IPS

Conductor - Copper Tube Std Size Range

3/4 IPS-1 1/2 IPS

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No