
Brand: Killark
Catalog ID: UNF1
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Catalog Number
UNF1
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
UNF
Type
Female to Female Union
UPC
783936010458
Dimensions
2 in x 2 in x 2 in
Gross Weight with Packaging
0.38
Height
2 in
Hub Size
1/2"
Length
2 in
Weight
0.38 lb
Width
2 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5