HUBBELL CANADA
Image of UNF75AL UNF75AL - Hazardous Location Union - Aluminum - 3/4" Female/Female

UNF75AL - Hazardous Location Union - Aluminum - 3/4" Female/Female

Brand: Killark

Catalog ID: UNF75AL

Hazardous Location Union - Aluminum - 3/4" Female/Female

  • Unique design offers a compact size for lighter weight and smaller profile for critical clearances with equipment
  • Extruded bar stock construction provides superior threads over sand cast and provides twice the tensile strength
  • Uniform design across all sizes for aesthetic and robust appeal
  • Male to Female union has nonremovable nipple to ensure tight seal with union and pipe/equipment
  • Made in the USA

Les monoblocs servent à raccorder deux morceaux de conduit ou à attacher le conduit à des boîtiers de jonction, des raccords ou des dispositifs. Ils permettent de retirer l'équipement sans avoir à tourner ou à retirer le conduit.

General

Catalog Number

UNF75AL

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hex Size

1.44 in

Material

Aluminum

Series

UNF

Type

UPC

783936183855

Dimensions

Diameter

1.5 in

Hex Size

1.44 in

Hub Size

3/4"

Length

1.56 in

Weight

0.1 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4