
Brand: Killark
Catalog ID: UNFL1
Killark expansion unions are used to provide slight expansion and contraction of conduit runs to fittings or other electrical devices. Its telescoping components allows conduit to be inserted between fixed thread hubs. Its internal copper alloy grounding spring assures positive grounding. Finishes are available in electroplated zinc steel.
Application
Catalog Number
UNFL1
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
UNF
Type
UPC
783936010588
Dimensions
4.34 in x 1.19 in x 1.19 in
Gross Weight with Packaging
0.62
Height
1.19 in
Hub Size
1/2"
Length
4.34 in
Weight
0.62 lb
Width
1.19 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5