HUBBELL CANADA
Image of UNFS3 UNFS3 - UNF Series Fittings - Expansion Conduit Unions - Female - Short - Hub Size 1 In

UNFS3 - UNF Series Fittings - Expansion Conduit Unions - Female - Short - Hub Size 1 In

Brand: Killark

Catalog ID: UNFS3

UNF Series Fittings - Expansion Conduit Unions - Female - Short - Hub Size 1 In

  • Tapered threaded hubs (NPT) for rigid conduit and IMC
  • Telescoping components allows conduit to be inserted between fixed threaded hubs
  • Internal copper alloy grounding spring assures positive grounding
  • Close tolerance of mating parts eliminates passage of flame
  • Compact diameter allows use where conduit is closely spaced

Killark expansion unions are used to provide slight expansion and contraction of conduit runs to fittings or other electrical devices. Its telescoping components allows conduit to be inserted between fixed thread hubs. Its internal copper alloy grounding spring assures positive grounding. Finishes are available in electroplated zinc steel.

General

Application

Catalog Number

UNFS3

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

UNF

Type

UPC

783936010571

Dimensions

Dimensions

3.69 in x 1.69 in x 1.69 in

Gross Weight with Packaging

0.93

Height

1.69 in

Hub Size

1"

Length

3.69 in

Width

1.69 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zone 1, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5