HUBBELL CANADA
Image of YA312LH80TZG1 Uninsulated Copper Compression Terminal, Tin-Zinc Plated, Shrouded Standard Length Barrel

Uninsulated Copper Compression Terminal, Tin-Zinc Plated, Shrouded Standard Length Barrel

Brand: Burndy

Catalog ID: YA312LH80TZG1

General

Application

  • The use of Tin-Zinc is becoming more prevalent
  • we are seeing this used in appliances, aerospace, automotive, electrical connectors, marine equipment, mining, and other industries

Catalog Number

YA312LH80TZG1

Die Index

1025

Material

Copper

Type

Cable to Flat

UPC

621945555686

Dimensions

Dimension - B Length inch

1.93 in

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

1-1/8 in

Dimension - Stud Size inch

3/8 in

Length

5.5 in

Thickness

0.18 in

Conductor Related

Conductor - Copper Str Size

250 Kcmil Flex

Logistics

Carton Quantity

25

Pallet Quantity

7400