HUBBELL CANADA
Image of YA292LH75TZ Uninsulated Copper Compression Terminal, Tin-Zinc Plated, Shrouded Standard Length Barrel

Uninsulated Copper Compression Terminal, Tin-Zinc Plated, Shrouded Standard Length Barrel

Brand: Burndy

Catalog ID: YA292LH75TZ

General

Application

  • The use of Tin-Zinc is becoming more prevalent
  • we are seeing this used in appliances, aerospace, automotive, electrical connectors, marine equipment, mining, and other industries

Catalog Number

YA292LH75TZ

Color Code

Purple

Die Index

15

Material

Copper

Type

Cable to Flat

UPC

621945555730

Dimensions

Dimension - B Length inch

1.94 in

Dimension - Pad Width inch

1.09 in

Dimension - Strip Length inch

1-1/8 in

Dimension - Stud Size inch

3/8 in

Length

5.5 in

Thickness

0.16 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Logistics

Carton Quantity

25

Pallet Quantity

5800