
Brand: TayMac
Catalog ID: UCB075
Catalog Number
UCB075
Conduit Type
Universal
Fitting Type
Conduit Bodies
Material
Aluminum
Type
UPC
050169571231
Dimensions
3.568 in x 5.754 in x 2.06 in
Height
2.06 in
Length
3.568 in
Trade Size
3/4 in
Weight
1.12 lb
Width
5.754 in
Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Pallet Quantity
1280
Standard Package
10