
Brand: TayMac
Catalog ID: UCB0100
Catalog Number
UCB0100
Conduit Type
Universal
Fitting Type
Conduit Bodies
Material
Aluminum
Type
UPC
050169571248
Dimensions
3.918 in x 6.397 in x 2.31 in
Height
2.31 in
Length
3.918 in
Trade Size
1 in
Weight
1.71 lb
Width
6.397 in
Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Pallet Quantity
1120
Standard Package
10