
Brand: Killark
Catalog ID: UNY1-EX
Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Our EX unions are certified ATEX and IEC Ex. Finishes are available in copper-free aluminum, steel and iron in certain sizes.
Application
Catalog Number
UNY1-EX
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
UNY
Type
UPC
783936072128
Diameter - Inside
0.806 in
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.42
Height
2 in
Hub Size
1/2"
Length
3 in
Width
2 in
ATEX File Number
ITS09ATEX16417U
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECExITS09.0024U
Carton Quantity
5