HUBBELL CANADA
Image of UNY250AL UNY250AL - Hazardous Location Union - Aluminum - 2-1/2" Male/Female

UNY250AL - Hazardous Location Union - Aluminum - 2-1/2" Male/Female

Brand: Killark

Catalog ID: UNY250AL

Hazardous Location Union - Aluminum - 2-1/2" Male/Female

  • Unique design offers a compact size for lighter weight and smaller profile for critical clearances with equipment
  • Extruded bar stock construction provides superior threads over sand cast and provides twice the tensile strength
  • Uniform design across all sizes for aesthetic and robust appeal
  • Male to Female union has nonremovable nipple to ensure tight seal with union and pipe/equipment
  • Made in the USA

Les monoblocs servent à raccorder deux morceaux de conduit ou à attacher le conduit à des boîtiers de jonction, des raccords ou des dispositifs. Ils permettent de retirer l'équipement sans avoir à tourner ou à retirer le conduit.

General

Catalog Number

UNY250AL

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hex Size

3.94 in

Material

Aluminum

Series

UNY

Type

UPC

783936183800

Dimensions

Diameter

4 in

Hex Size

3.94 in

Hub Size

2-1/2"

Length

4.06 in

Weight

1.36 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4