HUBBELL CANADA
Image of UNY7-EX UNY7-EX - UN Series - Iron ATEX And IECEx Certified Union - Male/Female - Hub Size 2-1/2 Inch

UNY7-EX - UN Series - Iron ATEX And IECEx Certified Union - Male/Female - Hub Size 2-1/2 Inch

Brand: Killark

Catalog ID: UNY7-EX

UN Series - Iron ATEX And IECEx Certified Union - Male/Female - Hub Size 2-1/2 Inch

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Our EX unions are certified ATEX and IEC Ex. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

General

Application

Catalog Number

UNY7-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Series

UNY

Type

UPC

783936072180

Dimensions

Dimensions

5 in x 5 in x 5 in

Gross Weight with Packaging

5.1

Height

5 in

Hub Size

2-1/2"

Length

5 in

Width

5 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U