HUBBELL CANADA
UPR

UP34R, Heavy Duty Parallel Clamp, Copper or Aluminum

Brand: Burndy

Catalog ID: UP34R

ACSR, 6201 & 5005: 110.8(12-7) - 397.5(18-1) COPPER OR ALUM.: 3/0 STR. - 400 GROOVE A GROOVE B.

  • Heavy Duty Parallel Clamp Type UP-R
  • Heavy duty aluminum connector for feeder, subtransmission, and primary distribution
  • Massive design and large spacer give maximum protection against galvanic action and overload conditions
  • Spacing of U-bolts, tapered bell mouths, and modified V-groove minimize cold flow, eliminate cable damage, and produce wiping action on conductors
  • Spacer taps confine cable strands to prevent splaying
  • Captured, heat treated aluminum alloy U-bolts
  • PENETROX joint compound recommended for all combinations

General

Catalog Number

UP34R

Material

Aluminum Alloy

Material - Hardware

Aluminum Alloy

UPC

781810103586

UPC 14 Digit GTIN

00781810103586

Dimensions

Dimension - Height fraction

4-17/27 in

Dimension - Height inch

4.63 in

Dimension - Height mm

117.6 mm

Dimension - Width fraction

2-17/27 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - AAAC 5005 Size A

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19)

Conductor - AAAC 5005 Size A Range

155.4 (7)-465.4 (19)

Conductor - AAAC 5005 Size B

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19)

Conductor - AAAC 5005 Size B Range

155.4 (7)-465.4 (19)

Conductor - AAAC 6201 Size A

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19)

Conductor - AAAC 6201 Size A Range

155.4 (7)-465.4 (19)

Conductor - AAAC 6201 Size B

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19)

Conductor - AAAC 6201 Size B Range

155.4 (7)-465.4 (19)

Conductor - ACSR Cmpt Size A

110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee

Conductor - ACSR Str Size B

110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee

Conductor - AL Str Size A

3/0;4/0;250;266.8;300;336.4;350;397.5;400

Conductor - AL Str Size A Range

3/0-400

Conductor - AL Str Size B

3/0;4/0;250;266.8;300;336.4;350;397.5;400

Conductor - AL Str Size B Range

3/0-400

Conductor - Copper Str Size A

3/0;4/0;250;300;350;400

Conductor - Copper Str Size A Range

3/0-400

Conductor - Copper Str Size B

3/0;4/0;250;300;350;400

Conductor - Copper Str Size B Range

3/0-400

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10