HUBBELL CANADA
Image of USB20C5BK USB Charger Duplex Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Black

USB Charger Duplex Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB20C5BK

USB Charger Duplex Receptacle, 20A 125V,2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Black

  • High Power 5 Amp, 5 Volt USB Output
  • Two Type C USB Ports
  • Tamper Resistant Commercial Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

General

Catalog Number

USB20C5BK

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Heavy Duty

Style

Style Line Decorator

Type

Two Type-C Port

UPC

883778307553

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10