




Brand: Hubbell Wiring Device-Kellems
Catalog ID: USB8200ACPDLA
USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of Power Delivery USB Chargers, available in Type-C and Combination Type A&C, all with a USB-C PD port with high power output of up to 55 Watt 20 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously OR one laptop at up to 20V and one phone.
Catalog Number
USB8200ACPDLA
Color
Light Almond
Product Family
Hospital Grade USB Charger
Style
Style Line Decorator
Type
Tamper Resistant USB
UPC
783585723051
Weight
0.4 lb
Current / Amperage Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
NEMA 5-15R, USB PD 3.0, USB BC1.2
Nema Rating
5-15R
Carton Quantity
10
Pallet Quantity
3000