




Brand: Hubbell Wiring Device-Kellems
Catalog ID: USB8300ACPDLA
USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of Power Delivery USB Chargers, available in Type-C and Combination Type A&C, all with a USB high power output of 55 Watt 20 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously OR one laptop at up to 20V and one phone.
Catalog Number
USB8300ACPDLA
Color
Light Almond
Product Family
Hospital Grade USB Charger
Style
Style Line Decorator
Type
Tamper Resistant USB
UPC
783585723129
Weight
0.4 lb
Current / Amperage Rating
20 A
Voltage Rating
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Industry Standard(s)
NEMA 5-20R, USB PD 3.0, USB BC1.2
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
3000