HUBBELL CANADA
USB Charger Receptacle, 20A 125V Duplex, Power Delivery 55W Type C Ports, NEMA 5-20R, Brown
Image of USB20CPD USB Charger Receptacle, 20A 125V Duplex, Power Delivery 55W Type C Ports, NEMA 5-20R, Brown
Image of USB20CPD USB Charger Receptacle, 20A 125V Duplex, Power Delivery 55W Type C Ports, NEMA 5-20R, Brown
play
Hubbell USB-C  PD Receptacles
Image of USB20CPD USB Charger Receptacle, 20A 125V Duplex, Power Delivery 55W Type C Ports, NEMA 5-20R, Brown
+6
Image of USB20CPD USB Charger Receptacle, 20A 125V Duplex, Power Delivery 55W Type C Ports, NEMA 5-20R, Brown

USB Charger Receptacle, 20A 125V Duplex, Power Delivery 55W Type C Ports, NEMA 5-20R, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB20CPD

Tamper Resistant Receptacle, 2-Pole 3-Wire Grounding, 1 Type "C" Power Delivery, 1 Type "C" Standard 5V

USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of Power Delivery USB Chargers, available in Type-C and Combination Type A&C, all with a USB high power output of 55 Watt 20 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously OR one laptop at up to 20V and one phone.

  • High Power 55 Watt USB Power Delivery 3.0 Standard, 5 Volt USB BC1.2 Output
  • Two Type C USB Ports, One Supports Power Delivery
  • Tamper Resistant Commercial Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

General

Catalog Number

USB20CPD

Color

Brown

Series

USB Charger

Style

Style Line Decorator

Type

USB

UPC

783585723211

Dimensions

Weight

0.414 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

NEMA 5-20R, USB PD 3.0, USB BC1.2

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

3000