HUBBELL CANADA
Image of USB15X2BK USB15X2BK
Discontinued

USB15X2BK

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB15X2BK

Straight Blade Devices, Receptacles, Duplex, Dual USB Type 2.0 ports 3.8 Amp, 5 Volt DC, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

  • Two USB ports 3.8 Amp, 5V DC, type A, class 2.0
  • Tamper-Resistant decorator duplex receptacle
  • Green LED indicator to show USB power available
  • Compatible with USB 1.1/2.0/3.0 devices, including Apple® products

Dual USB Charger, Tamper Resistant

General

Application

USB Charger Hospital Grade

Catalog Number

USB15X2BK

Color

Black

EU RoHS Indicator

Yes

Horsepower - Maximum

Indicator(s) Type

Green LED

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Base - RTP
  • Clamp - Plated steel
  • Contacts - Brass
  • Face - RTP
  • LED - Green Indicator
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - .040" Zinc plated steel
  • Terminal Screws - Plated steel
  • USB Port - Stainless Steel

Style

Style Line Decorator

Type

Two Type 2.0 Ports

UPC

883778304637

Dimensions

Dimensions

4.12 in x 1.75 in x 1.96 in

Height

1.96 in

Length

4.12 in

Width

1.75 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

cULus Listed To UL498

Nema Rating

5-15R

Operational

Horsepower - Maximum

Indicator(s) Type

Green LED

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10