HUBBELL CANADA
USBC Outlet Charger, 15A 125V Duplex, 55W Power Delivery, Type AC Ports, NEMA 5-15R, Black
Image of USB15ACPDBK USBC Outlet Charger, 15A 125V Duplex, 55W Power Delivery, Type AC Ports, NEMA 5-15R, Black
Image of USB15ACPDBK USBC Outlet Charger, 15A 125V Duplex, 55W Power Delivery, Type AC Ports, NEMA 5-15R, Black
play
Hubbell USB-C  PD Receptacles
Image of USB15ACPDBK USBC Outlet Charger, 15A 125V Duplex, 55W Power Delivery, Type AC Ports, NEMA 5-15R, Black
+6
Image of USB15ACPDBK USBC Outlet Charger, 15A 125V Duplex, 55W Power Delivery, Type AC Ports, NEMA 5-15R, Black

USBC Outlet Charger, 15A 125V Duplex, 55W Power Delivery, Type AC Ports, NEMA 5-15R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB15ACPDBK

USBC Outlet: 2-Pole, 3-Wire, Type C PD & Type A 5V, Tamper-Resistant

Explore faster charging solutions with Hubbell’s line of Power Delivery USB Chargers, featuring the versatile USBC outlet. Available in Type-C and Combination Type A&C, these outlets deliver a high power output of 55 Watt 20 Volt DC. The USB Charger Duplex Receptacle fits into a standard single gang opening, providing both USB and electrical power. Optimally designed for portable electronics, the USBC outlet can charge two tablets simultaneously or one laptop at up to 20V and one phone, ensuring maximum charging efficiency.

  • High Power Delivery:55 Watt USB Power Delivery 3.0, 5 Volt USB BC1.2 Output
  • Versatile Combination Ports:One Type A, One Power Delivery Type C
  • Tamper-Resistant Design:Commercial grade, duplex compatible
  • Durable USB Ports:Rated for 10,000 cycles.

Maximize charging efficiency with Hubbell's Power Delivery USB Chargers, featuring high-powered USBC outlets that can simultaneously charge a laptop and a phone with a 55 Watt, 20 Volt DC output.

General

Catalog Number

USB15ACPDBK

Color

Black

Product Family

USB Charger

Style

Style Line Decorator

Type

Tamper Resistant USB

UPC

783585565903

Dimensions

Weight

0.4 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

NEMA 5-15R, USB PD 3.0, USB BC1.2

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

3000