
Brand: Burndy
Catalog ID: UW25R
Catalog Number
UW25R
Material
Aluminum Alloy
Material - Hardware
Galvanized Steel
Oxide Inhibitor Type
Penetrox A
Prefilled Oxide Inhibitor
Y
Trade Name
CLIPIT™
UPC
781810108000
UPC 14 Digit GTIN
00781810108000
Dimension - B Length fraction
1-46/63 in
Dimension - Height fraction
2-7/8 in
Dimension - Height inch
2.83 in
Dimension - Height mm
71.9 mm
Dimension - Width fraction
2 in
Dimension - Width inch
1.98 in
Dimension - Width mm
50 mm
Conductor - AAAC 5005 Run
30.58 (7);48.69 (7);77.47 (7);123.3 (7)
Conductor - AAAC 5005 Run Range
30.58 (7)-123.3 (7)
Conductor - AAAC 5005 Size A
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 5005 Size A Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AAAC 5005 Size B
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 5005 Size B Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7);48.69 (7);77.47 (7);123.3 (7)
Conductor - AAAC 5005 Tap Range
30.58 (7)-123.3 (7)
Conductor - AAAC 6201 Run
30.58 (7);48.69 (7);77.47 (7);123.3 (7)
Conductor - AAAC 6201 Run Range
30.58 (7)-123.3 (7)
Conductor - AAAC 6201 Size A
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 6201 Size A Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AAAC 6201 Size B
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil
Conductor - AAAC 6201 Size B Range
30.58 (7) kcmil-123.3 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7);48.69 (7);77.47 (7);123.3 (7)
Conductor - AAAC 6201 Tap Range
30.58 (7)-123.3 (7)
Conductor - ACSR Str Run
6 (6/1) Turkey;5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin;1/0 (6/1) Raven
Conductor - ACSR Str Run Range
6 (6/1) Turkey-1/0 (6/1) Raven
Conductor - ACSR Str Tap
6 (6/1) Turkey;5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin;1/0 (6/1) Raven
Conductor - ACSR Str Tap Range
6 (6/1) Turkey-1/0 (6/1) Raven
Conductor - AL Str Run
6;4;3;2;1;1/0;2/0
Conductor - AL Str Size A
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size A Range
6 AWG-1/0 AWG
Conductor - AL Str Size B
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size B Range
6 AWG-1/0 AWG
Conductor - AL Str Tap
6;4;3;2;1;1/0;2/0
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25