HUBBELL CANADA
VA30_Photo2b_ColorRGB

VA30, Substation - Copper V Type Terminal, Bolted, 1/0 Str-300 kcmil, 1-Hole

Brand: Burndy

Catalog ID: VA30

Cast Cu Alloy VARILUG Terminal, Bolted, 1/0 Str - 300 Kcmil, 1 Pad Hole, 0.44" Hole Dia.

  • Type VA Copper V Type Terminal is a high copper alloy terminal for joining a wide range of cable to equipment pads or bar
  • Particularly suitable for use on extra flexible cable
  • One-wrench installation

General

Application

Substation

Catalog Number

VA30

Clamping Element Design

V Bolt

Installation Torque Recommended in-lb

325 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.13 x 1.09 - 1 hole

Physical Attribute - Pad Orientation

Straight

Trade Name

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810005484

UPC 14 Digit GTIN

00781810005484

Dimensions

Dimension - D inch

1.09 in

Dimension - Height fraction

2-3/16 in

Dimension - Height inch

1.22 in

Dimension - Height mm

31 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - N inch

0.63 in

Dimension - Pad Size inch

1.13 x 1.09

Dimension - Pad Width inch

1.13 in

Dimension - Stud Size inch

3/8

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.91 in

Dimension - Width mm

49 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size Range

1/0 -300 kcmil

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

325 LBS/in

Configuration

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.13 x 1.09 - 1 hole

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

12