
Brand: Killark
Catalog ID: VAG-200
200 Series Vaportite guard.
Application
For use with V Series lighting.
Catalog Number
VAG-200
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Number of Lamps
0
Type
Guard
UPC
783936670034
Dimensions
10.12 in x 4.68 in x 7.062 in
Gross Weight with Packaging
0.64
Height
7.062 in
Length
10.12 in
Width
4.68 in
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0
Carton Quantity
5