HUBBELL CANADA
Image of 2023FBAR Vapor Barrier Cable Box 3-Gang, Non-Metallic, 2023FBAR

Vapor Barrier Cable Box 3-Gang, Non-Metallic, 2023FBAR

OR

Brand: TradeSelect

Catalog ID: 2023FBAR

Vapor Barrier Cable Box 3-Gang, Non-Metallic, 2-3/4 in Deep, 1/2 in Setback

  • Self-clamping wire entry clamps
  • Vapour/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2", 5/8", or 3/4" drywall
  • Front mounted grounding screw with combination straight/Robertson head

General

Catalog Number

2023FBAR

Color

Yellow

UPC

805035054444

Volume

52.6

Dimensions

Actual Depth

2.74 in

Depth

2.74 in

Height

5.27 in

Width

7.24 in

Logistics

Carton Quantity

25

Pallet Quantity

600