HUBBELL CANADA
Image of VCGP-200 VCGP-200 - V Series - Clear-Tempered Glass Globe - 300 W Ps-25 Lamp - Thermal And Shock Resistant

VCGP-200 - V Series - Clear-Tempered Glass Globe - 300 W Ps-25 Lamp - Thermal And Shock Resistant

Brand: Killark

Catalog ID: VCGP-200

V Series - Clear-Tempered Glass Globe - 300 W Ps-25 Lamp - Thermal And Shock Resistant

Clear tempered globe for V Series lighting.

General

Application

For use with V Series lighting.

Catalog Number

VCGP-200

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Glass

Optic Type

Globe Only

Type

Glass Globe

UPC

783936710228

Dimensions

Dimensions

10.12 in x 4.68 in x 7.062 in

Gross Weight with Packaging

1.2

Height

7.062 in

Length

10.12 in

Width

4.68 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5