HUBBELL CANADA
Image of VD-410GG VD-410GG - 100W V Series- Incandescent Stanchion Mount with Globe and Guard

VD-410GG - 100W V Series- Incandescent Stanchion Mount with Globe and Guard

Brand: Killark

Catalog ID: VD-410GG

100W V Series- Incandescent Stanchion Mount with Globe and Guard

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Catalog Number

VD-410GG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Medium Base

Light Source

Mounting Type

Optic Type

Glass Globe - Clear

UPC

783936712109

Dimensions

Hub Size

1-1/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer