HUBBELL CANADA
VE4Q8484E30D5R3GAS - VE4 84W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type III Glass Refractor with Guard - Assembled Fixture
Image of VE4Q8484E30D5R3GAS VE4Q8484E30D5R3GAS - VE4 84W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type III Glass Refractor with Guard - Assembled Fixture
Image of VE4Q8484E30D5R3GAS VE4Q8484E30D5R3GAS - VE4 84W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type III Glass Refractor with Guard - Assembled Fixture
Discontinued

VE4Q8484E30D5R3GAS - VE4 84W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type III Glass Refractor with Guard - Assembled Fixture

Brand: Killark

Catalog ID: VE4Q8484E30D5R3GAS

VE4 84W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type III Glass Refractor with Guard - Assembled Fixture

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE4Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VE4Q8484E30D5R3GAS

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Lumen Range

5,001-10,000 lm

Lumens

6400

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Stanchion 25°
  • Stanchion 25°

Optic Type

Glass Type III Refractor

Product Family

Lighting

Series

VE4Q Series

UPC

783936059549

Dimensions

Hub Size

1-1/2"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

76.2

Voltage Rating

120-277 VAC

Wattage

84 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

5,001-10,000 lm

Lumens

6400