HUBBELL CANADA
Image of VJ67 Versamate Series 100A, 2" Dead-End Back Box

Versamate Series 100A, 2" Dead-End Back Box

Brand: Killark

Catalog ID: VJ67

Versamate Series - 100A, 2" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VJ67

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834665

Dimensions

Hub Size

2"

Weight

6.54 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer