HUBBELL CANADA
Image of VJC67 Versamate Series 100A, 2" Feed-Thru Back Box

Versamate Series 100A, 2" Feed-Thru Back Box

Brand: Killark

Catalog ID: VJC67

Versamate Series - 100A, 2" Feed-Thru Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VJC67

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834719

Dimensions

Hub Size

2"

Weight

6.79 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer