HUBBELL CANADA
Image of VR1042C4 Versamate Series 100A 3 Pole 4 Wire Receptacle - C Type Box - 1-1/4"

Versamate Series 100A 3 Pole 4 Wire Receptacle - C Type Box - 1-1/4"

Brand: Killark

Catalog ID: VR1042C4

VERSA REC STYLE II 100A 3W4P CTYPE 1-1/4

  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

General

Back Box Type

FEED THRU

Catalog Number

VR1042C4

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Number Of Poles

3

Series

VersaMate

Style

Style II

Type

UPC

783936835242

Dimensions

Hub Size

1-1/4"

Electrical Ratings

Amperage Rating

100 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 624 VAC
  • 250 VDC

Conductor Related

Number Of Wires

4

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Back Box Type

FEED THRU

Number Of Poles

3