HUBBELL CANADA
Image of VR1042C4-S37 Versamate Series 100A 3 Pole 4 Wire Receptacle with C Type Box 1-1/4 - Polarized

Versamate Series 100A 3 Pole 4 Wire Receptacle with C Type Box 1-1/4 - Polarized

Brand: Killark

Catalog ID: VR1042C4-S37

100A 3 Pole 4 Wire Receptacle with C Type Box 1-1/4 - Polarized

  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

General

Application

Back Box Type

FEED THRU

Catalog Number

VR1042C4-S37

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Style

Style II

Type

UPC

783936063508

Dimensions

Dimensions

8.62 in x 6.11 in x 8 in

Height

8 in

Hub Size

1-1/4"

Length

8.62 in

Width

6.11 in

Electrical Ratings

Amperage Rating

100 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Back Box Type

FEED THRU