HUBBELL CANADA
Image of VPA15034-S39-S37 Versamate Series 150A 3 Pole 4 Wire Plug Assembly - Polarized and Reverse Service

Versamate Series 150A 3 Pole 4 Wire Plug Assembly - Polarized and Reverse Service

Brand: Killark

Catalog ID: VPA15034-S39-S37

150A 3 Pole 4 Wire Plug Assembly - Polarized and Reverse Service

  • Feature an octagonal body style, ensuring a sure grip when connecting or disconnecting.
  • Insulators have high mechanical and dielectric strength.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Funneled conductor entry chambers lead all properly stripped conductors into terminals simultaneously.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Includes suitability for Type P marine cable.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

General

Application

Catalog Number

VPA15034-S39-S37

EU RoHS Indicator

Contact Manufacturer

Finish Type

Grommet Range

0.88-1.91

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style II

Type

UPC

783936094175

Dimensions

Dimensions

10.87 in x 4.25 in x 4.25 in

Grommet Range

0.88-1.91

Height

4.25 in

Length

10.87 in

Width

4.25 in

Electrical Ratings

Amperage Rating

150 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer