HUBBELL CANADA
Image of VR20312 Versamate Series 200A 3 Pole 3 Wire Receptacle Assembly

Versamate Series 200A 3 Pole 3 Wire Receptacle Assembly

Brand: Killark

Catalog ID: VR20312

200A 3 Pole 3 Wire Receptacle Assembly

  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and s

General

Application

Catalog Number

VR20312

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style I

Type

UPC

783936833118

Dimensions

Dimensions

7.87 in x 6.83 in x 7.59 in

Height

7.59 in

Length

7.87 in

Width

6.83 in

Electrical Ratings

Amperage Rating

200 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer