HUBBELL CANADA
Image of VRD33 Versamate Series 30A, 1" Angled Feed-Thru Back Box

Versamate Series 30A, 1" Angled Feed-Thru Back Box

Brand: Killark

Catalog ID: VRD33

Versamate Series - 30A, 1" Angled Feed-Thru Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VRD33

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834382

Dimensions

Hub Size

1"

Weight

1.3 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer